TLK451-180MMX235MM-MCT50371LBFT-B15XM14
10432260
MFG #: Tollok
$0.00
/
- External Diameter (mm): 235 mm
- Internal Diameter (mm): 180 mm
- Axial Force (kN): 759 kN
- Height: 9.30
- Length: 4.20
- Net Weight: 25.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 68300 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.30
Tollok T451180X235 Very-High Torque Locking Device with an external diameter of 235-millimeters and an internal diameter of 180-millimeters.