TLK451-260MMX325MM-MCT141231LBFT-B20XM16
10432277
MFG #: Tollok
$0.00
/
- External Diameter (mm): 325 mm
- Internal Diameter (mm): 260 mm
- Axial Force (kN): 1407 kN
- Height: 12.80
- Length: 4.90
- Net Weight: 52.00
- Screws Tightening Torque (Nm): 355 Nm
- Torque (Nm): 182000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.80
Tollok T451260X325 Very-High Torque Locking Device with an external diameter of 325-millimeters and an internal diameter of 260-millimeters.