TLK451-70MMX110MM-MCT5229LBFT-B8XM10
10432324
MFG #: Tollok
$0.00
/
- External Diameter (mm): 110 mm
- Internal Diameter (mm): 70 mm
- Axial Force (kN): 203 kN
- Height: 4.40
- Length: 2.80
- Net Weight: 5.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 7090 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.40
Tollok T451070X110 Very-High Torque Locking Device with an external diameter of 110-millimeters and an internal diameter of 70-millimeters.