TLK451-240MMX305MM-MCT124490LBFT-B20XM16
10432379
MFG #: Tollok
$0.00
/
- External Diameter (mm): 305 mm
- Internal Diameter (mm): 240 mm
- Axial Force (kN): 1407 kN
- Height: 12.10
- Length: 4.90
- Net Weight: 48.00
- Screws Tightening Torque (Nm): 355 Nm
- Torque (Nm): 168800 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.10
Tollok T451240X305 Very-High Torque Locking Device with an external diameter of 305-millimeters and an internal diameter of 240-millimeters.