TLK451-340MMX425MM-MCT275088LBFT-B20XM20
10432628
MFG #: Tollok
$0.00
/
- External Diameter (mm): 425 mm
- Internal Diameter (mm): 340 mm
- Axial Force (kN): 2196 kN
- Height: 16.80
- Length: 6.20
- Net Weight: 112.00
- Screws Tightening Torque (Nm): 690 Nm
- Torque (Nm): 373000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.80
Tollok T451340X425 Very-High Torque Locking Device with an external diameter of 425-millimeters and an internal diameter of 340-millimeters.