TLK451-140MMX190MM-MCT28541LBFT-B15XM12
10432720
MFG #: Tollok
$0.00
/
- External Diameter (mm): 190 mm
- Internal Diameter (mm): 140 mm
- Axial Force (kN): 553 kN
- Height: 7.50
- Length: 3.60
- Net Weight: 15.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 38700 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.50
Tollok T451140X190 Very-High Torque Locking Device with an external diameter of 190-millimeters and an internal diameter of 140-millimeters.