TLK451-130MMX180MM-MCT24706LBFT-B14XM12
10432816
MFG #: Tollok
$0.00
/
- External Diameter (mm): 180 mm
- Internal Diameter (mm): 130 mm
- Axial Force (kN): 516 kN
- Height: 7.10
- Length: 3.60
- Net Weight: 14.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 33500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.10
Tollok T451130X180 Very-High Torque Locking Device with an external diameter of 180-millimeters and an internal diameter of 130-millimeters.