TLK451-120MMX165MM-MCT17921LBFT-B11XM12
10432849
MFG #: Tollok
$0.00
/
- External Diameter (mm): 165 mm
- Internal Diameter (mm): 120 mm
- Axial Force (kN): 406 kN
- Height: 6.50
- Length: 3.30
- Net Weight: 11.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 24300 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.50
Tollok T451120X165 Very-High Torque Locking Device with an external diameter of 165-millimeters and an internal diameter of 120-millimeters.