TLK451-100MMX145MM-MCT13600LBFT-B10XM12
10432881
MFG #: Tollok
$0.00
/
- External Diameter (mm): 145 mm
- Internal Diameter (mm): 100 mm
- Axial Force (kN): 369 kN
- Height: 5.80
- Length: 3.30
- Net Weight: 9.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 18440 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.80
Tollok T451100X145 Very-High Torque Locking Device with an external diameter of 145-millimeters and an internal diameter of 100-millimeters.