TLK451-280MMX355MM-MCT169625LBFT-B15XM20
10432934
MFG #: Tollok
$0.00
/
- External Diameter (mm): 355 mm
- Internal Diameter (mm): 280 mm
- Axial Force (kN): 1647 kN
- Height: 14.00
- Length: 5.20
- Net Weight: 66.00
- Screws Tightening Torque (Nm): 690 Nm
- Torque (Nm): 230000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
Tollok T451280X355 Very-High Torque Locking Device with an external diameter of 355-millimeters and an internal diameter of 280-millimeters.