TLK451-580MMX675MM-MCT876888LBFT-B30XM22
10432990
MFG #: Tollok
$0.00
/
- External Diameter (mm): 675 mm
- Internal Diameter (mm): 580 mm
- Axial Force (kN): 4101 kN
- Height: 26.60
- Length: 7.00
- Net Weight: 229.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 1189000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 26.60
Tollok T451580X675 Very-High Torque Locking Device with an external diameter of 675-millimeters and an internal diameter of 580-millimeters.