TLK451-520MMX615MM-MCT733813LBFT-B28XM22
10433014
MFG #: Tollok
$0.00
/
- External Diameter (mm): 615 mm
- Internal Diameter (mm): 520 mm
- Axial Force (kN): 3827 kN
- Height: 24.30
- Length: 7.00
- Net Weight: 209.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 995000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 24.30
Tollok T451520X615 Very-High Torque Locking Device with an external diameter of 615-millimeters and an internal diameter of 520-millimeters.