TLK451-300MMX375MM-MCT193963LBFT-B16XM20
10433025
MFG #: Tollok
$0.00
/
- External Diameter (mm): 375 mm
- Internal Diameter (mm): 300 mm
- Axial Force (kN): 1757 kN
- Height: 14.80
- Length: 5.20
- Net Weight: 69.00
- Screws Tightening Torque (Nm): 690 Nm
- Torque (Nm): 263000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.80
Tollok T451300X375 Very-High Torque Locking Device with an external diameter of 375-millimeters and an internal diameter of 300-millimeters.