TLK451-170MMX225MM-MCT47569LBFT-B15XM14
10433040
MFG #: Tollok
$0.00
/
- External Diameter (mm): 225 mm
- Internal Diameter (mm): 170 mm
- Axial Force (kN): 759 kN
- Height: 8.90
- Length: 4.20
- Net Weight: 24.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 64500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.90
Tollok T451170X225 Very-High Torque Locking Device with an external diameter of 225-millimeters and an internal diameter of 170-millimeters.