TLK451-480MMX575MM-MCT604750LBFT-B25XM22
10433181
MFG #: Tollok
$0.00
/
- External Diameter (mm): 575 mm
- Internal Diameter (mm): 480 mm
- Axial Force (kN): 3417 kN
- Height: 22.70
- Length: 7.00
- Net Weight: 194.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 820000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 22.70
Tollok T451480X575 Very-High Torque Locking Device with an external diameter of 575-millimeters and an internal diameter of 480-millimeters.