TLK451-360MMX455MM-MCT362850LBFT-B20XM22
10433193
MFG #: Tollok
$0.00
/
- External Diameter (mm): 455 mm
- Internal Diameter (mm): 360 mm
- Axial Force (kN): 2734 kN
- Height: 18.00
- Length: 7.00
- Net Weight: 152.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 492000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Tollok T451360X455 Very-High Torque Locking Device with an external diameter of 455-millimeters and an internal diameter of 360-millimeters.