TLK451-220MMX285MM-MCT85550LBFT-B15XM16
10433343
MFG #: Tollok
$0.00
/
- External Diameter (mm): 285 mm
- Internal Diameter (mm): 220 mm
- Axial Force (kN): 1055 kN
- Height: 11.30
- Length: 4.90
- Net Weight: 48.00
- Screws Tightening Torque (Nm): 355 Nm
- Torque (Nm): 116000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.30
Tollok T451220X285 Very-High Torque Locking Device with an external diameter of 285-millimeters and an internal diameter of 220-millimeters.