TLK601-200MMX330MM-SHFDIA.-16.890IN/175
10432146
MFG #: Tollok
$0.00
/
- External Diameter (mm): 330 mm
- Internal Diameter (mm): 200 mm
- Shaft Diameter (mm): 175 mm
- Axial Force (kN): 850 kN
- Height: 13.00
- Length: 2.90
- Net Weight: 66.00
- Screws Tightening Torque (Nm): 100 Nm
- Torque (Nm): 74000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.00
Tollok T601200X330 Medium-High Torque Shrink Disc with an external diameter of 330-millimeters and an internal diameter of 200-millimeters.