TLK601-400MMX615MM-SHFDIA.-113.386IN/340
10432158
MFG #: Tollok
$0.00
/
- External Diameter (mm): 615 mm
- Internal Diameter (mm): 400 mm
- Shaft Diameter (mm): 340 mm
- Axial Force (kN): 3235 kN
- Height: 24.30
- Length: 5.40
- Net Weight: 375.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 550000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 24.30
Tollok T601400X615 Medium-High Torque Shrink Disc with an external diameter of 615-millimeters and an internal diameter of 400-millimeters.