TLK601-350MMX545MM-SHFDIA.-111.811IN/300
10432252
MFG #: Tollok
$0.00
/
- External Diameter (mm): 545 mm
- Internal Diameter (mm): 350 mm
- Shaft Diameter (mm): 300 mm
- Axial Force (kN): 2485 kN
- Height: 21.50
- Length: 9.40
- Net Weight: 265.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 372000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 21.50
Tollok T601350X545 Medium-High Torque Shrink Disc with an external diameter of 545-millimeters and an internal diameter of 350-millimeters.