TLK601-390MMX595MM-SHFDIA.-112.992IN/330
10432272
MFG #: Tollok
$0.00
/
- External Diameter (mm): 595 mm
- Internal Diameter (mm): 390 mm
- Shaft Diameter (mm): 330 mm
- Axial Force (kN): 3060 kN
- Height: 23.50
- Length: 3.40
- Net Weight: 344.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 505000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 23.50
Tollok T601390X595 Medium-High Torque Shrink Disc with an external diameter of 595-millimeters and an internal diameter of 390-millimeters.