TLK601-185MMX295MM-SHFDIA.-16.102IN/155
10432317
MFG #: Tollok
$0.00
/
- External Diameter (mm): 295 mm
- Internal Diameter (mm): 185 mm
- Shaft Diameter (mm): 155 mm
- Axial Force (kN): 600 kN
- Height: 11.70
- Length: 2.50
- Net Weight: 44.00
- Screws Tightening Torque (Nm): 100 Nm
- Torque (Nm): 46600 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.70
Tollok T601185X295 Medium-High Torque Shrink Disc with an external diameter of 295-millimeters and an internal diameter of 185-millimeters.