TLK601-340MMX535MM-SHFDIA.-111.417IN/290
10432339
MFG #: Tollok
$0.00
/
- External Diameter (mm): 535 mm
- Internal Diameter (mm): 340 mm
- Shaft Diameter (mm): 290 mm
- Axial Force (kN): 2070 kN
- Height: 21.10
- Length: 4.20
- Net Weight: 220.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 300000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 21.10
Tollok T601340X535 Medium-High Torque Shrink Disc with an external diameter of 535-millimeters and an internal diameter of 340-millimeters.