TLK601-195MMX315MM-SHFDIA.-16.496IN/165
10432371
MFG #: Tollok
$0.00
/
- External Diameter (mm): 315 mm
- Internal Diameter (mm): 195 mm
- Shaft Diameter (mm): 165 mm
- Axial Force (kN): 760 kN
- Height: 12.50
- Length: 2.90
- Net Weight: 60.00
- Screws Tightening Torque (Nm): 100 Nm
- Torque (Nm): 63000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.50
Tollok T601195X315 Medium-High Torque Shrink Disc with an external diameter of 315-millimeters and an internal diameter of 195-millimeters.