TLK601-175MMX275MM-SHFDIA.-15.709IN
10432442
MFG #: Tollok
$0.00
/
- External Diameter (mm): 275 mm
- Internal Diameter (mm): 175 mm
- Shaft Diameter (mm): 145 mm
- Axial Force (kN): 535 kN
- Height: 10.90
- Length: 2.50
- Net Weight: 35.00
- Screws Tightening Torque (Nm): 100 Nm
- Torque (Nm): 39000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.90
Tollok T601175X275 Medium-High Torque Shrink Disc with an external diameter of 275-millimeters and an internal diameter of 175-millimeters.