TLK601-460MMX685MM-SHFDIA.-115.354IN
10432481
MFG #: Tollok
$0.00
/
- External Diameter (mm): 685 mm
- Internal Diameter (mm): 460 mm
- Shaft Diameter (mm): 390 mm
- Axial Force (kN): 4320 kN
- Height: 27.00
- Length: 6.30
- Net Weight: 518.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 840000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 27.00
Tollok T601460X685 Medium-High Torque Shrink Disc with an external diameter of 685-millimeters and an internal diameter of 460-millimeters.