TLK601-260MMX395MM-SHFDIA.-18.661IN/220
10432535
MFG #: Tollok
$0.00
/
- External Diameter (mm): 395 mm
- Internal Diameter (mm): 260 mm
- Shaft Diameter (mm): 220 mm
- Axial Force (kN): 1350 kN
- Height: 15.60
- Length: 3.70
- Net Weight: 106.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 149000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.60
Tollok T601260X395 Medium-High Torque Shrink Disc with an external diameter of 395-millimeters and an internal diameter of 260-millimeters.