TLK601-220MMX345MM-SHFDIA.-17.087IN
10432690
MFG #: Tollok
$0.00
/
- External Diameter (mm): 345 mm
- Internal Diameter (mm): 220 mm
- Shaft Diameter (mm): 180 mm
- Axial Force (kN): 920 kN
- Height: 13.60
- Length: 3.40
- Net Weight: 77.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 82800 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.60
Tollok T601220X345 Medium-High Torque Shrink Disc with an external diameter of 345-millimeters and an internal diameter of 220-millimeters.