TLK601-280MMX425MM-SHFDIA.-19.055IN
10432860
MFG #: Tollok
$0.00
/
- External Diameter (mm): 425 mm
- Internal Diameter (mm): 280 mm
- Shaft Diameter (mm): 230 mm
- Axial Force (kN): 1485 kN
- Height: 16.80
- Length: 4.10
- Net Weight: 132.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 171000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.80
Tollok T601280X425 Medium-High Torque Shrink Disc with an external diameter of 425-millimeters and an internal diameter of 280-millimeters.