TLK601-320MMX495MM-SHFDIA.-110.630IN
10432882
MFG #: Tollok
$0.00
/
- External Diameter (mm): 495 mm
- Internal Diameter (mm): 320 mm
- Shaft Diameter (mm): 270 mm
- Axial Force (kN): 1940 kN
- Height: 19.50
- Length: 4.21
- Net Weight: 185.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 260000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 19.50
Tollok T601320X495 Medium-High Torque Shrink Disc with an external diameter of 495-millimeters and an internal diameter of 320-millimeters.