TLK601-165MMX260MM-SHFDIA.-15.315IN
10432894
MFG #: Tollok
$0.00
/
- External Diameter (mm): 260 mm
- Internal Diameter (mm): 165 mm
- Shaft Diameter (mm): 135 mm
- Axial Force (kN): 475 kN
- Height: 10.30
- Length: 2.50
- Net Weight: 31.00
- Screws Tightening Torque (Nm): 100 Nm
- Torque (Nm): 32000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.30
Tollok T601165X260 Medium-High Torque Shrink Disc with an external diameter of 260-millimeters and an internal diameter of 165-millimeters.