TLK601-155MMX245MM-SHFDIA.-15.118IN
10432916
MFG #: Tollok
$0.00
/
- External Diameter (mm): 245 mm
- Internal Diameter (mm): 155 mm
- Shaft Diameter (mm): 130 mm
- Axial Force (kN): 365 kN
- Height: 9.70
- Length: 2.10
- Net Weight: 22.00
- Screws Tightening Torque (Nm): 59 Nm
- Torque (Nm): 24000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.70
Tollok T601155X245 Medium-High Torque Shrink Disc with an external diameter of 245-millimeters and an internal diameter of 155-millimeters.