TLK601-140MMX220MM-SHFDIA.-14.331IN
10432963
MFG #: Tollok
$0.00
/
- External Diameter (mm): 220 mm
- Internal Diameter (mm): 140 mm
- Shaft Diameter (mm): 110 mm
- Axial Force (kN): 265 kN
- Height: 8.70
- Length: 2.10
- Net Weight: 22.00
- Screws Tightening Torque (Nm): 59 Nm
- Torque (Nm): 14800 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.70
Tollok T601140X220 Medium-High Torque Shrink Disc with an external diameter of 220-millimeters and an internal diameter of 140-millimeters.