TLK601-240MMX370MM-SHFDIA.-17.874IN
10433061
MFG #: Tollok
$0.00
/
- External Diameter (mm): 370 mm
- Internal Diameter (mm): 240 mm
- Shaft Diameter (mm): 200 mm
- Axial Force (kN): 1135 kN
- Height: 14.60
- Length: 3.40
- Net Weight: 97.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 113000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.60
Tollok T601240X370 Medium-High Torque Shrink Disc with an external diameter of 370-millimeters and an internal diameter of 240-millimeters.