TLK601-300MMX460MM-SHFDIA.-19.843IN
10433245
MFG #: Tollok
$0.00
/
- External Diameter (mm): 460 mm
- Internal Diameter (mm): 300 mm
- Shaft Diameter (mm): 250 mm
- Axial Force (kN): 1720 kN
- Height: 18.20
- Length: 4.10
- Net Weight: 165.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 215000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.20
Tollok T601300X460 Medium-High Torque Shrink Disc with an external diameter of 460-millimeters and an internal diameter of 300-millimeters.