OBSOLETE, REPLACE WITH 10092477
10432117
MFG #: Tollok
$0,00
/
- External Diameter (mm): 520 mm
- Internal Diameter (mm): 320 mm
- Shaft Diameter (mm): 240 mm
- Axial Force (kN): 3150 kN
- Height: 20.50
- Length: 7.30
- Net Weight: 364.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 378000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 20.50
Tollok T602320X520 Medium-High Torque Shrink Disc with an external diameter of 520-millimeters and an internal diameter of 320-millimeters.