OBSOLETE, REPLACE WITH 10097685
10432127
MFG #: Tollok
$0.00
/
- External Diameter (mm): 570 mm
- Internal Diameter (mm): 340 mm
- Shaft Diameter (mm): 250 mm
- Axial Force (kN): 3910 kN
- Height: 22.50
- Length: 7.90
- Net Weight: 529.00
- Screws Tightening Torque (Nm): 840 Nm
- Torque (Nm): 489500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 22.50
Tollok T602340X570 Medium-High Torque Shrink Disc with an external diameter of 570-millimeters and an internal diameter of 340-millimeters.