TLK602-155MMX265MM-SHFDIA.-14.134IN/105
10432183
MFG #: Tollok
$0.00
/
- External Diameter (mm): 265 mm
- Internal Diameter (mm): 155 mm
- Shaft Diameter (mm): 105 mm
- Axial Force (kN): 550 kN
- Height: 10.50
- Length: 3.20
- Net Weight: 44.00
- Screws Tightening Torque (Nm): 100 Nm
- Torque (Nm): 28600 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.50
Tollok T602155X265 Medium-High Torque Shrink Disc with an external diameter of 265-millimeters and an internal diameter of 155-millimeters.