OBSOLETE, REPLACE WITH 10092183
10432469
MFG #: Tollok
$0,00
/
- External Diameter (mm): 370 mm
- Internal Diameter (mm): 220 mm
- Shaft Diameter (mm): 160 mm
- Axial Force (kN): 1590 kN
- Height: 14.60
- Length: 5.30
- Net Weight: 146.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 127000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.60
Tollok T602220X370 Medium-High Torque Shrink Disc with an external diameter of 370-millimeters and an internal diameter of 220-millimeters.