TLK602-440MMX750MM-SHFDIA.-113.386IN/340
10433246
MFG #: Tollok
$0.00
/
- External Diameter (mm): 750 mm
- Internal Diameter (mm): 440 mm
- Shaft Diameter (mm): 340 mm
- Axial Force (kN): 6230 kN
- Height: 26.00
- Length: 5.70
- Net Weight: 452.00
- Screws Tightening Torque (Nm): 1250 Nm
- Torque (Nm): 1058000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 26.00
Tollok T602440X750 Medium-High Torque Shrink Disc with an external diameter of 750-millimeters and an internal diameter of 440-millimeters.