TLK602-390MMX660MM-SHFDIA.-111.811IN/300
10433292
MFG #: Tollok
$0.00
/
- External Diameter (mm): 645 mm
- Internal Diameter (mm): 390 mm
- Shaft Diameter (mm): 300 mm
- Axial Force (kN): 4715 kN
- Height: 23.50
- Length: 5.40
- Net Weight: 350.00
- Screws Tightening Torque (Nm): 840 Nm
- Torque (Nm): 708000 Nm
- Unit of Dimension: IN
- Weight unit: KG
- Width: 23.50
Tollok T602390X660 Medium-High Torque Shrink Disc with an external diameter of 645-millimeters and an internal diameter of 390-millimeters.