TLK603-240MMX405MM-SHFDIA.-6.693IN/170MM
10432073
MFG #: Tollok
$0.00
/
- External Diameter (mm): 405 mm
- Internal Diameter (mm): 240 mm
- Shaft Diameter (mm): 170 mm
- Axial Force (kN): 1464 kN
- Height: 16.00
- Length: 4.30
- Net Weight: 148.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 120000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.00
Tollok T603240X405 Medium-High Torque Shrink Disc with an external diameter of 405-millimeters and an internal diameter of 240-millimeters.