TLK603-360MMX590MM-SHFDIA.-11.02IN/280MM
10432078
MFG #: Tollok
$0.00
/
- External Diameter (mm): 590 mm
- Internal Diameter (mm): 360 mm
- Shaft Diameter (mm): 280 mm
- Axial Force (kN): 3310 kN
- Height: 23.30
- Length: 6.40
- Net Weight: 450.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 463000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 23.30
Tollok T603360X590 Medium-High Torque Shrink Disc with an external diameter of 590-millimeters and an internal diameter of 360-millimeters.