TLK603-175MMX300MM-SHFDIA.
10432163
MFG #: Tollok
$0.00
/
- External Diameter (mm): 300 mm
- Internal Diameter (mm): 175 mm
- Shaft Diameter (mm): 125 mm
- Axial Force (kN): 605 kN
- Height: 11.90
- Length: 2.80
- Net Weight: 49.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 36000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.90
Tollok T603175X300 Medium-High Torque Shrink Disc with an external diameter of 300-millimeters and an internal diameter of 175-millimeters.