TLK603-36MMX72MM-SHFDIA.-1.102IN/28MM
10432186
MFG #: Tollok
$0.00
/
- External Diameter (mm): 72 mm
- Internal Diameter (mm): 36 mm
- Shaft Diameter (mm): 28 mm
- Axial Force (kN): 50 kN
- Height: 2.90
- Length: 1.00
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 12 Nm
- Torque (Nm): 440 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.90
Tollok T603036X072 Medium-High Torque Shrink Disc with an external diameter of 72-millimeters and an internal diameter of 36-millimeters.