TLK603-420MMX690MM-SHFDIA.-112.992IN
10432217
MFG #: Tollok
$0.00
/
- External Diameter (mm): 690 mm
- Internal Diameter (mm): 420 mm
- Shaft Diameter (mm): 330 mm
- Axial Force (kN): 4850 kN
- Height: 27.20
- Length: 7.50
- Net Weight: 697.00
- Screws Tightening Torque (Nm): 840 Nm
- Torque (Nm): 780000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 27.20
Tollok T603420X690 Medium-High Torque Shrink Disc with an external diameter of 690-millimeters and an internal diameter of 420-millimeters.