TLK603-200MMX350MM-SHFDIA.-15.906IN
10432274
MFG #: Tollok
$0.00
/
- External Diameter (mm): 350 mm
- Internal Diameter (mm): 200 mm
- Shaft Diameter (mm): 150 mm
- Axial Force (kN): 990 kN
- Height: 13.80
- Length: 3.40
- Net Weight: 90.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 74000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.80
Tollok T603200X350 Medium-High Torque Shrink Disc with an external diameter of 350-millimeters and an internal diameter of 200-millimeters.