TLK603-130MMX215MM-SHFDIA.-13.543IN/90MM
10432564
MFG #: Tollok
$0.00
/
- External Diameter (mm): 215 mm
- Internal Diameter (mm): 130 mm
- Shaft Diameter (mm): 90 mm
- Axial Force (kN): 304 kN
- Height: 8.50
- Length: 2.20
- Net Weight: 18.00
- Screws Tightening Torque (Nm): 59 Nm
- Torque (Nm): 11300 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.50
Tollok T603130X215 Medium-High Torque Shrink Disc with an external diameter of 215-millimeters and an internal diameter of 130-millimeters.