TLK603-280MMX460MM-SHFDIA.-18.268IN
10432598
MFG #: Tollok
$0.00
/
- External Diameter (mm): 460 mm
- Internal Diameter (mm): 280 mm
- Shaft Diameter (mm): 210 mm
- Axial Force (kN): 2090 kN
- Height: 18.20
- Length: 5.30
- Net Weight: 225.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 217000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.20
Tollok T603280X460 Medium-High Torque Shrink Disc with an external diameter of 460-millimeters and an internal diameter of 280-millimeters.