TLK603-85MMX155MM-SHFDIA.-12.559IN/65MM
10432655
MFG #: Tollok
$0.00
/
- External Diameter (mm): 155 mm
- Internal Diameter (mm): 85 mm
- Shaft Diameter (mm): 65 mm
- Axial Force (kN): 175 kN
- Height: 6.20
- Length: 1.60
- Net Weight: 8.00
- Screws Tightening Torque (Nm): 30 Nm
- Torque (Nm): 4800 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.20
Tollok T603085X155 Medium-High Torque Shrink Disc with an external diameter of 155-millimeters and an internal diameter of 85-millimeters.